In every district heating utility, combined heat and power plant, distribution network and substation, there is a need for on/off control of the building system connection.
With on/off regulation (opening and closing) shut-off valves create sectioning of the system that enables service, maintenance and repairs to be carried out in sections, without shutting down and emptying the whole system.
When using special types of ball valves (hot tap and branching), the network can be expanded while the system is fully operational.
Danfoss JIP® ball valves have optimum flow design that is represented by guiding pipes and pipe insert in the ball which ensures smooth flow through the ball eliminating cavitation and achieving a lower pressure drop.
The outcomes are lower operating costs, lower CO2 emissions and energy savings.
The Danfoss high performance ball valves are specially designed for district heating plants, distribution and transmission networks, pumps and substations.
Having fully welded bodies, the steel ball valves meet the requirements for valves used in hot water systems thus offering a high degree of security. Furthermore, the ball valves are suitable for district cooling systems.
Features and benefits
Up to 30% energy savings and low operating costs due to unique flow design of the ball valves that ensures low pressure drop and low pump power consumption.
Expected to achieve the same lifetime as the pipeline itself, which is from 25 to 35 years, depending on the conditions
Reliable and maintenance free sealing during the lifetime
Easy to open and close due to independence from axial forces and a unique break loose system
Life-long external tightness thanks to a unique PTFE / carbon stem packing box that prevents external leakage
A sophisticated spring construction provides optimum internal tightness and ensures Class A leakage rates throughout the product's lifetime
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Energy saving, and low pressure drop | Hungarian | Hungary | 23 Sep, 2016 | 2.6 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Czech | Czech Republic | 27 Jun, 2017 | 1.7 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Danish | Denmark | 29 Sep, 2017 | 1.9 MB | |
Brochure | Shut off the pressure loss open up for energy savings | English | Multiple | 05 May, 2016 | 1.7 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Slovenian | Slovenia | 08 Jun, 2017 | 1.6 MB | |
Brochure | Stop pressure losses and start energy saving | Romanian, Moldavian, Moldovan | Romania | 16 Oct, 2016 | 16.2 MB | |
Brochure | Zníženie úbytku tlaku - Cesta k úsporám energie | Slovak | Slovakia | 23 Sep, 2016 | 1.7 MB |
Tools and apps
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Strainers
Strainers protect sensitive equipment like meters, pumps and control valves against danger caused by foreign particles in the working media.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Non-return valves
Danfoss NVD non-return valves allow the medium to flow in one direction.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Butterfly valves
Butterfly valves are the components that provide on/off regulation of the district heating, HVAC or water applications where limited space is available for components.
FAQ
Videos
Unlock the grid to its full potential
We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.