Motorized control valves and actuators

  • Overview
  • Product range
  • Documents
  • Tools and apps
  • FAQ
  • Case stories
  • Videos

Danfoss Motorized Control Valves (MCV) for district heating and cooling, HVAC and central heating systems ensure stable and accurate control of water, glycol mixtures and steam. This in turn improves temperature control and reliability while increasing the energy efficiency of the system. All of which adds up to enhanced comfort for the end-user. The MCV range comprises both regular and pressure-relieved control valves designed to operate in the most demanding applications.

Danfoss offers a comprehensive range of control valves and actuators for virtually every application: central and decentralized heating systems, domestic hot-water systems, district heating and steam.

For maximum versatility, our control valves and actuators come in different sizes, materials and connection options. They also offer a range of different functions and features to suit each specific application. With a global reputation for quality and reliability, our latest solutions are available at different price points to suit the budgetary needs of every project.

Years of customer insights and product development for district heating, HVAC and central heating applications have enabled us to create a flawless product that perfectly complies with all current requirements and future trends. Here are some of the highlights:

  • Excellent control performance
    The control capabilities of the MCV range are based on different characteristics, including split characteristics for DHW applications using heat exchangers, as well as linear and logarithmic characteristics. This means that even the most difficult control requirements in district heating can be met, while still providing instantaneous hot water. For DHW systems, the low slope of the split characteristic in this part of the stroke ensures stable control of the valve in the critical area near the closing position. On the other hand, the steeper part of the curve (large flow) enables fast and stable control.
  • Proven lifetime cost effectiveness
    Thanks to easy selection, installation, commissioning and maintenance, Danfoss MCVs simply cost you less time, money and effort.
  • Easy handling and installation
    Danfoss MCVs are easy to handle, easy to operate and easy to understand. Quick connection to actuator and valve is enabled by a threaded coupling, which also allows for rotation after mounting. External LED visualization and signaling save time and effort during installation and commissioning of MCVs.
  • Increased reliability and operational safety
    All new products feature built-in thermic and overload protection of the electromotor. This radically reduces the risk of operational failure in either the valve or the system as a whole.

Features and benefits

Easy selection, installation, commissioning and maintenance mean less time, money and effort

Excellent control performance, even in the most demanding systems

Increased reliability and operational safety due to built-in thermic and overload protection of the electromotor.

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Let motorized intelligence solve your application challenges Polish Poland 09 Nov, 2023 2.8 MB .pdf
Brochure Let motorized intelligence solve your application challenges Czech Multiple 07 Aug, 2015 1.7 MB .pdf
Brochure Let motorized intelligence solve your application challenges Italian Multiple 04 Nov, 2015 6.3 MB .pdf
Brochure Let motorized intelligence solve your application challenges Spanish, Castilian Multiple 03 Sep, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges German Multiple 08 Jun, 2015 6.8 MB .pdf
Brochure Let motorized intelligence solve your application challenges French Multiple 08 Sep, 2015 6.3 MB .pdf
Brochure Let motorized intelligence solve your application challenges Slovak Multiple 06 Jul, 2015 1.7 MB .pdf
Brochure Let motorized intelligence solve your application challenges Hungarian Multiple 25 Jun, 2015 1.6 MB .pdf
Brochure Let motorized intelligence solve your application challenges Bulgarian Multiple 31 Aug, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Danish Multiple 09 Oct, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Slovenian Multiple 01 Sep, 2015 1.7 MB .pdf
Brochure Let motorized intelligence solve your application challenges Lithuanian Multiple 11 Nov, 2015 3.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Romanian, Moldavian, Moldovan Multiple 20 May, 2015 2.1 MB .pdf
Brochure Let motorized intelligence solve your application challenges Dutch, Flemish Multiple 28 Aug, 2023 3.5 MB .pdf
Brochure Let motorized intelligence solve your application challenges Finnish Multiple 05 Jul, 2023 6.3 MB .pdf
Brochure Let motorized intelligence solve your application challenges Croatian Multiple 31 Aug, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Swedish Multiple 19 Nov, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Ukrainian Multiple 20 Oct, 2015 6.2 MB .pdf
Brochure Let motorized intelligence solve your application challenges Chinese (CN) Multiple 18 May, 2015 2.0 MB .pdf
Brochure Let motorized intelligence solve your application challenges Serbian (RS) Multiple 31 Aug, 2015 1.7 MB .pdf
Brochure Motorized Control Valves for district heating & cooling, heating and HVAC systems English Multiple 03 Jul, 2023 2.1 MB .pdf

Tools and apps

Danfoss Heat Selector

The Danfoss Heat Selector is a best-in-class online selection tool that optimizes planning process for heating application experts.

Application guide

FAQ

AMV or AME are designations that describe how the actuator is controlled. AMV means that the actuator is either 2-point or 3-point controlled, AME means that the actuator has modulating control. This is a very important difference since not every type of control is appropriate for every application.
Modulating, or AME actuators, are appropriate for precise regulation of the flow as they also have feedback signal and can position themselves very precisely in accordance to the signal from the controller. Furthermore, AME (sometimes also called the electronic version of actuators) actuators provide more features on DIP switches and provide much more flexibility and control variations for the customer.
AMV actuators usually by default have no active return signal, unless there is a potentiometer used inside, and are not so precise when it comes to the flow control, but still offer a very good solution for customer requirements.

A suitable replacement could currently be AME 655 or AME 55 actuators. In future there will also be a AME 685 actuator which can be used.
See the technical details for AMB 162/182 actuators: https://store.danfoss.com/c/4113

Most actuators do not work on AC and DC voltage because they have synchronous motors technology. Now new BLDC motors are coming and this technology can work on AC or DC actuators due to the so-called serial connection between stator and rotor of the electric motor.
This kind of actuators, like AME 435 and AME 655/658/659, are able to work with AC or DC voltage but only for 24V in one or 230V in another version of the actuator, not both at the same time. If you have DC voltage in the system and have an AC actuator, we recommend to look for a suitable replacement or install an inverter in your system.
See the technical details for AME 435 actuators: https://store.danfoss.com/c/4109?q=%3Arelevance%3Adanfoss_producttypehierarchydesc%3AAMV+435%3Adanfoss_producttypehierarchydesc%3AAME+435&text=

AUX switches are additional switches in the actuator that send signals to the recipient (can be other actuator, boiler, pump or controller) when the certain point of the actuator position is passed, this usually means when actuator end positions are reached (totally open or closed).

The safety function is a feature of the actuators, which is mandatory by law or customer requirement, to close or open the valve in case of a power failure. It often happens that the power is out and the valve is therefore not under control anymore. This could lead to catastrophic consequences for the application/industry and most importantly for the safety of everyone in the vicinity of the valve as it can have more than 130°C of pressurized water in the system.
The safety function enables you to close or open the valve automatically (via the spring inside the actuator) each and every time the power goes out. SD means spring down, which will move the actuator to lowest end position, SU means spring up which will move the actuator to highest end position. You can find both versions in the Danfoss portfolio.

The answer is YES. Usually, actuators have linear characteristic, but with the new AME actuators like e.g. in the AME 435 and AME 655/658/659 actuators, you can change the characteristic of the actuator with DIP switch settings. For more information about this, please look in the data sheets.

All the AME actuators have the possibility to choose either voltage input signal from the controller (U) or current signal from the controller (I) on a DIP switch. There is also an additional option to choose that the actuator either will work from the 0(2)-10V or the 0(4)-20mA signal from the controller.

The speed of the actuators that are using synchronous motors is fixed on a frequency that is used in the supply 230V AC voltage. You can increase the speed of the actuator, if you use a 60Hz supply voltage. This solution is, however, not recommended as you will not be able to know how much faster the actuator is actually moving.
We recommend that you choose Danfoss AME actuators with BLDC motors technology as they have speed selection possibility on DIP switch. For example AME 655/658/659 actuators can move at either 2 s/mm or 6 s/mm, depending on the setting on the DIP switch. To check which actuators have selectable speed, please contact our sales organization.

It often happens that the actuator has larger stroke than the valve. Danfoss actuators have a self-commissioning protocol where they find the end positions of the valve on which they are mounted automatically. The actuator remembers these positions itself and adapts its stroke to the valve. This is how a lot of time and trouble can be saved when installing / commissioning the actuator on the valve.

Yes, an adapter is needed for this combination due to a different design of valve neck for the range DN 65-80. The needed adapter for the actuator to be able to be mounted on the valve is 065Z0312.

Case stories

  • if (isSmallPicture) { The Loves-Park-Factory-Building; } else if (isBigColumns) { The Loves-Park-Factory-Building } else { The Loves-Park-Factory-Building }
    Ventilation is more energy-efficient in this Illinois factory

    USA: The Danfoss Loves Park factory upgraded existing ventilation with the Danfoss Novenco EC+ concept, achieving a 59.8% reduction in emissions compared to the previous system.

  • if (isSmallPicture) { City of Banja Luka; } else if (isBigColumns) { City of Banja Luka } else { City of Banja Luka }
    Danfoss partners with the city of Banja Luka to decarbonize district energy

    The Challenge: Renovate 34 of the city’s largest heating substations
    The Solution: Danfoss Leanheat® Monitor enables full substation digitalization
    The Results: reduced heat consumption by 10%

  • if (isSmallPicture) { Man flying in the wind tunnel; } else if (isBigColumns) { Man flying in the wind tunnel } else { Man flying in the wind tunnel }
    Wind tunnel achieves 99.5% uptime with Danfoss DrivePro®

    Belgium: Thanks to Danfoss DrivePro® services, LuxFly has achieved 99,5% uptime in Europe’s largest vertical wind tunnel that is used for skydiving.

  • if (isSmallPicture) { Eurasburg; } else if (isBigColumns) { Eurasburg } else { Eurasburg }
    Successful transition from oil boilers to a local heating network in Eurasburg

    In the Wittelsbacher Land near Augsburg the local network in Eurasburg supplies heat to 80 buildings using a wood chip heating system. Danfoss’ substations ensure efficient heating in all building types, and its modern SCADA solution enables remote system monitoring and management. 

  • if (isSmallPicture) { The factory seen from afar with a sunrise in the back ; } else if (isBigColumns) { The factory seen from afar with a sunrise in the back } else { The factory seen from afar with a sunrise in the back }
    How did this smart factory reach carbon-neutral?

    POLAND: The new Danfoss production hall in Grodzisk Mazowiecki has reached carbon-neutrality, thanks to full electrification, energy-saving solutions such as Danfoss drives, and energy from renewable sources.

  • if (isSmallPicture) { Keppel Bay Tower sign with the text "More than 45% energy savings with Danfoss-NOVENCO EC+ concept"; } else if (isBigColumns) { Keppel Bay Tower sign with the text "More than 45% energy savings with Danfoss-NOVENCO EC+ concept" } else { Keppel Bay Tower sign with the text "More than 45% energy savings with Danfoss-NOVENCO EC+ concept" }
    Retrofitting Keppel Bay Tower for a Zero Energy future

    SINGAPORE: With Danfoss EC+ concept for HVAC systems, Keppel Bay Tower uses 45% less energy and has achieved Green Mark Platinum Zero Energy building status.

Videos

Unlock the grid to its full potential

We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.