Energy meters

  • Overview
  • Product range
  • Documents

Danfoss Sono® compact energy meters consist of the full portfolio of the primary side and secondary side ultrasonic meters for heating as well as cooling applications. They can be used in single-family houses, apartment buildings, and commercial buildings.
Secondary side meters are typically installed after the heat exchanger and are owned by the house, apartment, or building owner. These meters cover sizes from DN15 to DN32 with flow rates from 0.6 up to 6.0 m3/h. The robust construction, long battery lifetime, and genuine diagnostics via App provide advantages to other meters available in this segment.
Primary side meters are typically installed before the heat exchanger and are owned by district energy utilities. These meters cover sizes from DN15 up to DN1200 and are available in pressure range PN16 and PN25.
We offer also easy-to-use meter read-out solutions, either wireless walk-by solutions or fixed installation with data concentrators. 

Features and benefits

Full product portfolio DN15-DN1200, heating & cooling

High measurement accuracy with ultrasonic technology

Robust and reliable design and 11/16 years battery life

Open communication protocols and easy integration

Connectivity with App with advanced self diagnostics

Product range

  • if (isSmallPicture) { SonoMeter 40; } else if (isBigColumns) { SonoMeter 40 } else { SonoMeter 40 }
    SonoMeter 40

    Danfoss SonoMeter 40 offers a range of ultrasonic, compact energy meters intended for measuring energy consumption in heating and cooling applications for billing purposes. These meters are available in sizes from DN15 to DN100 and are also offered with Modbus and BACnet connectivity.

  • if (isSmallPicture) { SonoSelect- Danfoss; } else if (isBigColumns) { SonoSelect- Danfoss } else { SonoSelect- Danfoss }
    SonoSelect 10

    SonoSelect™ is a compact ultrasonic meter for measuring energy consumption in heating, cooling and combined heating/cooling applications designed primarily for use in residential buildings. High flow measuring frequency (two times per second), robust housing and transducer design make it an excellent choice for flat stations with instantaneous hot water preparation.

  • if (isSmallPicture) { SonoSafe 10- Danfoss; } else if (isBigColumns) { SonoSafe 10- Danfoss } else { SonoSafe 10- Danfoss }
    SonoSafe 10

    The ultrasonic meter SonoSafe™ is a compact and reliable meter for residential applications. The meter offers a new level of installation and commissioning simplicity by using SonoApp.

Unlock the grid to its full potential

We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Energy metering diagnostics English Multiple 12 Apr, 2019 1.7 MB .pdf
Brochure Energy metering solutions - Product overview English Multiple 20 Sep, 2022 7.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Lithuanian Lithuania 21 Nov, 2016 1.0 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Romanian, Moldavian, Moldovan Romania 27 May, 2016 1.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager German Multiple 27 May, 2016 1.2 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Czech Czech Republic 27 May, 2016 1.2 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Russian Central Asia Unit 27 May, 2016 2.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Croatian Croatia 27 May, 2016 1.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Bulgarian Bulgaria 27 May, 2016 1.2 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Hungarian Hungary 27 May, 2016 1.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Serbian (RS) Serbia 27 May, 2016 1.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Chinese (CN) China 27 May, 2016 1.3 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Slovenian Slovenia 27 May, 2016 1.1 MB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Slovak Slovakia 30 Jun, 2016 991.5 KB .pdf
Brochure Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager Turkish Turkey 27 May, 2016 1.1 MB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Czech Czech Republic 24 May, 2016 383.9 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Slovak Slovakia 30 Jun, 2016 273.9 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Slovenian Slovenia 24 May, 2016 375.1 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Serbian (RS) Serbia 24 May, 2016 383.5 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager German Multiple 24 May, 2016 357.7 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Bulgarian Bulgaria 24 May, 2016 313.9 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager English Multiple 12 Apr, 2019 560.5 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Russian Central Asia Unit 24 May, 2016 2.9 MB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Croatian Croatia 24 May, 2016 377.2 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Hungarian Hungary 24 May, 2016 337.6 KB .pdf
Brochure Precision and reliability through advanced ultrasonic technology 4-pager Chinese (CN) China 24 May, 2016 534.1 KB .pdf
Brochure SonoSelect™ - Knowledge and innovation to win at every project stage English Multiple 12 Apr, 2019 1.6 MB .pdf