DSE FLEX is a compact substation platform designed for indirect district heating with up to 3 circuits with possibility to make combinations between modules if more circuits are required.
Maximum capacity is determined by temperature, allowable pressure drops and local regulations. HE 560 kW, DHW 590 kW. It is an exclusive solution designed to optimally fulfill specific requests and stringent requirements for district heating. Only available on request.
Features and benefits
Flexible substation design saves space and makes installation easy.
Suitable for various applications such as heating, domestic hot water and/or other water based heating systems.
Suitable for heating of multifamily houses, commercial and industrial buildings.
The substation is floor mounted, has a light profile, compact size and is designed for fast and safe transportation.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Operating guide | DSE FLEX | Finnish | Multiple | 16 Feb, 2018 | 4.0 MB | |
Operating guide | DSE FLEX | English | Multiple | 15 Feb, 2018 | 3.1 MB | |
Operating guide | DSE FLEX | Swedish | Multiple | 20 Feb, 2018 | 4.0 MB | |
Operating guide | DSE FLEX | Polish | Multiple | 20 Feb, 2018 | 4.1 MB | |
Fact sheet | DSE FLEX | Swedish | Multiple | 08 Feb, 2018 | 1.2 MB | |
Fact sheet | DSE FLEX | Finnish | Multiple | 08 Feb, 2018 | 1.2 MB | |
Fact sheet | DSE FLEX | English | Multiple | 08 Feb, 2018 | 1.2 MB | |
Fact sheet | DSE FLEX | Polish | Multiple | 08 Feb, 2018 | 1.2 MB | |
Data sheet | DSE FLEX - Compact Substation | Swedish | Multiple | 06 Feb, 2018 | 2.3 MB | |
Data sheet | DSE FLEX - Compact Substation | Polish | Multiple | 07 Feb, 2018 | 2.3 MB | |
Data sheet | DSE FLEX - Compact Substation | Finnish | Multiple | 07 Feb, 2018 | 2.2 MB | |
Data sheet | DSE FLEX – Compact Substation | English | Multiple | 06 Feb, 2018 | 2.4 MB | |
Data sheet | DSE FLEX – Compact Substation | Lithuanian | Multiple | 01 Sep, 2016 | 2.5 MB | |
Brochure | Flexible station design saves you space and makes installation easy | Swedish | Sweden | 08 Jun, 2015 | 1.1 MB | |
Brochure | Flexible station design saves you space and makes installation easy | Polish | Poland | 08 Jun, 2015 | 1.1 MB | |
Brochure | Flexible station design saves you space and makes installation easy | Finnish | Finland | 08 Jun, 2015 | 1.1 MB | |
Brochure | Flexible station design saves you space and makes installation easy | English | Multiple | 17 Mar, 2015 | 1.1 MB |